7DP-130050-000049881

132L0332

NXP13005-A0N0SSG-A8A2B4B800+FL21+DNOT
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 1300 Amp,IP00
Alpha-numeric display
no EMC protection
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
C Slot: AI,2AO(mA,isol),+24V/EXT
D Slot: 3Pt100, +24 V/EXT+24 V
E Slot: No board
Manual: English
Frame 13
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP13005-A0N0SSG-A8A2B4B800+FL21+DNOT

Product details

Gross weight 862 kg
Net weight 861 kg
Volume 0 l
EAN 5714853396139

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 1300 1300 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A8 OPTA1 w.galv.isol 2AI&1AO
Option Slot B A2 2RO(NO/NC)
Option Slot C B4 AI,2AO(mA,isol),+24V/EXT
Option Slot D B8 3Pt100, +24 V/EXT+24 V
Option Slot E 00 No board
Firmware language package +FL21 UK,FI,SE,DK,DE;Nordic
Documentation Level +DNOT No manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR13 Frame 13
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-130050
Typecode Part 2 -000049881
Salestext FR1313005-0N
Modelcode01 NXP13005-A0N0SSG-
Modelcode02 A8A2B4B800
Modelcode03 +FL21
Modelcode05 +DNOT
Calculated Net Weight [kg] 902
Calculated Gross Weight [kg] 903
Motor Power Low Overload [kW] 710
Motor Power High Overload [kW] 630
Continuous Current (NO) [A] 1300
Continuous Current (HO) [A] 1150
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-130050
check if complete OK
Salescode part 2 A8A2B4B800
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality