7DP-014055-000049747

132L0223

NXP01405-A5T1SSV-00B2BCE9E9+FL21+EMAR
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 140 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3 for IT networks
Integrated Brake chopper
A Slot: No board
C Slot: Resolver 3xDO wide range
D Slot: 2-port ethernet
E Slot: 2-port ethernet
Manual: English
Frame 08
B Slot: 1RO(NO/NC),1RO(NO),therm

Other options according to Model code

Model code: NXP01405-A5T1SSV-00B2BCE9E9+FL21+EMAR

Product details

Gross weight 59 kg
Net weight 58 kg
Volume 0 l
EAN 5714853394555

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0140 140 Amp
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 1 Integrated Brake chopper
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A 00 No board
Option Slot B B2 1RO(NO/NC),1RO(NO),therm
Option Slot C BC Resolver 3xDO wide range
Option Slot D E9 2-port ethernet
Option Slot E E9 2-port ethernet
Firmware language package +FL21 UK,FI,SE,DK,DE;Nordic
Documentation Level +DQCK Quick guide user manual
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval +EMAR Marine Approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR08 Frame 08
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-014055
Typecode Part 2 -000049747
Salestext FR0801405-5T
Modelcode01 NXP01405-A5T1SSV-
Modelcode02 00B2BCE9E9
Modelcode03 +FL21
Modelcode05 +EMAR
Calculated Net Weight [kg] 58
Calculated Gross Weight [kg] 59
Motor Power Low Overload [kW] 75
Motor Power High Overload [kW] 55
Dimensions WxHxD [mm] 288X758X344
Continuous Current (NO) [A] 140
Continuous Current (HO) [A] 105
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-014055
check if complete OK
Salescode part 2 00B2BCE9E9
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality