BOCK, F76/1800, Open Type Compressor

097B11573

Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, 11573

Product details

Gross weight 231.2 Kilogram
Net weight 216.6 Kilogram
Volume 448.38 Liter
EAN 5715162578735

 

Approval standard No
Brand BOCK
Capacity regulator No
Clutch type No
Colour Blue (standard)
Compressor power supply [V] w/o motor
Cylinder 6
Discharge connection size [in] 1 5/8 in
Discharge connection size [mm] 42 mm
Discharge connection size type Standard
Discharge connection type Soldering
Elevated base plate No
Family F Compressors
Flywheel No
Frequency [Hz] w/o motor
In scope of WEEE and contain batteries No
Legacy BOCK ID 11573
Length (mm) 650
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number F76/1800
Oil differential pressure sensor No
Oil pressure safety switch No
Oil service valve No
Oil sump heater No
Oil temperature sensor No
Oil type BOCKlub A46
Product group Open type compressors
Product Name Description Reciprocating compressor F
Refrigerants R22
Step protection for CR/SU No
Suction connection size [in] 2 1/8 in
Suction connection size [mm] 54 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Open Type Compressor
Thermal protection thermostat No
Total height [mm] 584 mm
Type F76
Type designation F76/1800
Width [mm] 571 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality