UnoFloor H/C

088X3775

Four pipe system for heating/cooling, Stainless steel manifold, 5 loops, AB-PM, in steel cabinet, ICON1 Master controller, right version

Product details

Gross weight 19.5 Kilogram
Net weight 16.5 Kilogram
Volume 82.998 Liter
EAN 5702424603632

 

Actuator 24V
Adaptive learning Yes
Application type UnoFloor
Automatic balancing Yes
Cabinet Aluzink steelplate, white powder coated
CE evaluated Yes
Contain batteries Yes
Control ICON1 Master controller
Description Four pipe system for heating/cooling, Stainless steel manifold, 5 loops, AB-PM, in steel cabinet, ICON1 Master controller, right version
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
In scope of WEEE Yes
Meetering Prepared for energy meter
Number of connections 4
Number of heating manifold connections [loops] [Max] 5
Power per output [W] [Max] 3 W
Pressure nominal primary [bar] 6 bar
Pressure valve AB-PM set
Product group UnoFloors
PWM Yes
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Supply voltage [V] 230V Hz 50
Type UnoFloor H/C
Valve excercise Yes
Version Right

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality