UnoFloor Control

088X3605

5 manifold loops, AB-PM, ICON1 Master controller, Left version,

Product details

Gross weight 20.5 Kilogram
Net weight 17.5 Kilogram
Volume 82.998 Liter
EAN 5702424054939

 

Actuator 24V
Adaptive learning Yes
Application type UnoFloor
Automatic balancing Yes
Cabinet Aluzink steelplate, white powder coated
CE evaluated Yes
Control ICON1TM Master controller
Description 5 manifold loops, AB-PM, ICON1 Master controller, Left version,
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Meetering Prepared for energy meter
Number of connections 2
Number of heating manifold connections [loops] [Max] 5
Power per output [W] [Max] 3 W
Pressure nominal primary [bar] 6 bar
Pressure valve AB-PM set
Product group UnoFloors
PWM Yes
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Supply voltage [V] 230V Hz 50
Type UnoFloor Control
Valve excercise Yes
Version Left

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality