Product details

Gross weight 0.078 Kilogram
Net weight 0.074 Kilogram
Volume 0.107 Liter
EAN 5702425114168

 

Ambient temperature [°C] [max] 85 °C
Ambient temperature [°C] [min] -20 °C
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Coil consumption [W] 9 W
Coil Current AC
Coil voltage [V] 220 - 230
Current type AC
Description COIL T85 230 V AC
EU RoHS compliance Yes
EU RoHS exemption clause No
Grade of enclosure IP40
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Accessories for Burner Components
Quantity per packing format 45 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. ca2c7efc-da5b-4ebc-8e19-1649b28a0a20
SCIP dossier product name NC T85 coil service kit
Storage temperature [°C] [Max] 85 °C
Storage temperature [°C] [Min] -20 °C
Supply peak voltage [V] [Max] 253 V
Supply peak voltage [V] [Min] 207 V
Supply voltage [V] [Max] 230 V
Supply voltage [V] [Min] 220 V
Type Accessories for BFP
UK RoHS compliance Yes
UK RoHS exemption clause No
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality