Product details

Gross weight 0.026 Kilogram
Net weight 0.025 Kilogram
Volume 0.009 Liter
EAN 5702425020810

 

Actuator type NC
Ambient temperature [°C] [max] 80 °C
Ambient temperature [°C] [min] -10 °C
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Content Valve, nut and washer.
Description NC VALVE
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Accessories for Burner Components
Quantity per packing format 120 pc
REACH Candidate List substances No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -20 °C
Type Accessories for BFP
UK RoHS compliance Yes
UK RoHS exemption clause No
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality