AFT 06, 20 °C - 90 °C, 386 mm, 5.0 m

065-4391

AFT06 PN40 20-90/5m Bronze pocket

Product details

Gross weight 4.549 Kilogram
Net weight 4.2 Kilogram
Volume 36.39 Liter
EAN 5702421807941

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Approval standard DIN EN 14597:2005-12 TR(TW)76107
Capillary tube length [m] 5 m
Description AFT06 PN40 20-90/5m Bronze pocket
Function Temp. controller
Gain Ks 0.8
Impulse tube material Copper mat. No 2.0090
In scope of WEEE and contain batteries No
Media temperature at sensor [°C] [Max] 190 °C
Mounting version Free
Product group Actuators - Temperature
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. ed87ec22-a47b-4139-aab5-e30be62a5a68
SCIP dossier product name Selfacting Thermostats - AFT
Sensor connection R1 conic male thread acc. to DIN 2999
Temperature sensor diameter [mm] 22 mm
Temperature sensor length [mm] 386 mm
Temperature sensor material Copper mat. No 2.0090
Temperature setting range [°C] [Max] 90 °C
Temperature setting range [°C] [Min] 20 °C
Time constant [sec] 120 "
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type AFT 06

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality