Solenoid valve, EVR 3, Flare, 1/4 in, Function: NC

032F8106

Body material: Brass, Kv value [m³/h]: 0.27, Packing format: Multi pack

Product details

Gross weight 0.23 Kilogram
Net weight 0.173 Kilogram
Volume 0.885 Liter
EAN 5702428093088

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - Coil dependent
Approval C UL US LISTED
LLC CDC TYSK
Body material Brass
China RoHS compliance Yes exceed limitations
Coil No
Contain batteries No
Cv value [gal/min] 0.31 gal/min
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Fluid Group 1
2
Function NC
Inlet connection type Flare
Inlet size [in] 1/4 in
Inlet size [mm] 6 mm
Kv value [m³/h] 0.27 m³/h
Lubricants compatibility AB
MO
PAG
PAO
POE
PVE
Manual operation option No
Max. Working Pressure [bar] 45.2 bar
Max. Working Pressure [psig] 655 psig
MaxOPD[bar] 10W AC 38 bar
MaxOPD[psi] 10W AC 550 psi
MaxOPD[psi] 14W AC 350 psi
Medium temp. range note Defrost max 130°C/265°F
Medium temperature range [°C] [max] 105 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 221 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0 bar
Orifice size [mm] 3.3 mm
Outlet connection type Flare
Outlet size [in] 1/4 in
Outlet size [mm] 6 mm
Packing format Multi pack
Parts Program name EVR
PED category Art. 4, par. 3
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R125
R134a
R22
R404A
R407A
R407C
R407F
R407H
R410A
R413A
R417A
R422A
R422B
R422D
R438A
R442A
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R455A
R463A
R507A
R512A
R513A
R513B
R515A
R515B
SCIP dossier no. 52f475eb-6026-442a-932e-863e4660eac8
SCIP dossier product name EVR 2-8/EVO 100-102
Serviceable Solenoid valve spare parts
Type EVR 3
Type designation Solenoid valve
UL approved refrigerants R125
R134a
R22
R404A
R407A
R407C
R407F
R407H
R410A
R417A
R422A
R422B
R422D
R438A
R442A
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R463A
R507A
R512A
R513A
R513B
R515A
R515B
UL evaluated Yes
Valve operation Direct

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality