Oil Nozzles, SR, 0.35 gal/h, 1.35 kg/h, 80 °, Solid

030F9903

0.35GAL 80SR OD

Product details

Gross weight 0.035 Kilogram
Net weight 0.033 Kilogram
Volume 0.03 Liter
EAN 5702425045530

 

Approval CE
Capacity [kg/h] 1.35 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.35 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description 0.35GAL 80SR OD
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 45
Filter type Sinter
LE anti-drip valve No
Material type Brass
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. aee35f8c-910d-4bb2-be2d-092ba1a38cdc
SCIP dossier product name OD-HR/SR Nozzle
Shape Round
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 80 °
Spray pattern Solid
spray pattern marking SR
Type SR
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality