FC-301P11KT4E20H2XGXXXXSXXXXAXBXCXXXXDX

131F5494

Frequency converter
FC-301P11KT4E20H2XGXXXXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-301
(P11K) 11 KW / 15 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B3
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-301P11KT4E20H2XGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 11.11 Kilogram
Net weight 10.09 Kilogram
EAN 5702427452701

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 301 301
Power Rating P11K (P11K) 11 KW / 15 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B3 B3
Typecode Part 1 FC-301P11KT4E20H2XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 11 11
Power 110% (NO) [KW] 15 15
Height [mm] 399,0 399,0
Width w/ no C options [mm] 165,0 165,0
Width w/ two C options [mm] 225,0 225,0
Depth [mm] 249,0 249,0
Depth with Option A/B [mm] 262,0 262,0
kVA 16.6 16.6
Power Loss NO [W] 392 392
Power Loss NO [W] 392 392
Power Loss HO [W] 291 291
Power Loss HO [W] 291 291
Continuous Current (NO) [A] 32 32
Intermittent Current (NO) [A] 35.2 35.2
Continuous Current (NO) [A] 27 27
Intermittent Current (NO) [A] 29.7 29.7
Continuous Current (HO) [A] 24 24
Intermittent Current (HO) [A] 38.4 38.4
Continuous Current (HO) [A] 21 21
Intermittent Current (HO) [A] 33.6 33.6
Calculated Gross Weight [kg] 11.11
Calculated Package Weight 1.02
Calculated Net Weight [kg] 10.09
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-301P11KT4E20H2XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality