Termix VX FI, Type 1, Heating controller name: ECL310
144H3134
Product Type: Termix VX FI, Type 1, 16 bar, 120 °C, ECL310
Product Type: Termix VX FI, Type 1, 16 bar, 120 °C, ECL310
Gross weight | 40 Kg |
Net weight | 39 Kg |
Volume | 0.159 Cubic.mtr |
EAN | 5706561963116 |
Gross weight | 40 Kg |
Net weight | 39 Kg |
Volume | 0.159 Cubic.mtr |
EAN | 5706561963116 |
Application type | Indirect Heating |
China RoHS compliance | Out of scope |
Cover material | White-lacquered steel sheet |
Cover option | Optional |
Depth with cover [mm] | 430 mm |
Depth without cover [mm] | 375 mm |
Description | Termix VX-FI Split incl. UPM3 pump and ECL Comfort 310/A237* |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating circuit - control | ECL310 |
Heating control type | Electronic + delta p controller |
Heating controller name | ECL310 |
Height with cover [mm] | 800 mm |
Height without cover [mm] | 800 mm |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a548f945-3c4f-4e2b-9ee2-ea7604e9270e |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] | 230 V |
Type | Termix VX FI |
UK RoHS compliance | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 530 mm |
Application type | Indirect Heating |
China RoHS compliance | Out of scope |
Cover material | White-lacquered steel sheet |
Cover option | Optional |
Depth with cover [mm] | 430 mm |
Depth without cover [mm] | 375 mm |
Description | Termix VX-FI Split incl. UPM3 pump and ECL Comfort 310/A237* |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating circuit - control | ECL310 |
Heating control type | Electronic + delta p controller |
Heating controller name | ECL310 |
Height with cover [mm] | 800 mm |
Height without cover [mm] | 800 mm |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a548f945-3c4f-4e2b-9ee2-ea7604e9270e |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] | 230 V |
Type | Termix VX FI |
UK RoHS compliance | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 530 mm |