Termix BV-FI, Type 4 E-CP, DHW controller name: ECL

144H2357

Product Type: Termix BV-FI, Type 4 E-CP, 16 bar, 110 °C, ECL

Product details

Gross weight 60 Kilogram
Net weight 59 Kilogram
Volume 0.322 Cubic meter
EAN 5706561327932

 

Application type Instantaneous DHW
CE evaluated Yes
China RoHS compliance Out of scope
Circulation connection size G3/4"
Circulation connection type G int. Thread
Circulation pipe size Ø18
Cover material Without
Cover option No
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 400 mm
Description Fully insulated Instantaneous water heater
DH connection size G1"
DH connection type G int. Thread
DH pipe size Ø28
DHW circulation Yes
DHW connection size G1"
DHW connection type G int. Thread
DHW Control type Electronic
DHW controller name ECL
DHW pipe size Ø28
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Height with cover [mm] 890 mm
HEX DHW brazing material Copper
HEX DHW type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 2ef464df-276a-4226-831c-ec668c1af933
Station size type Type 4 E-CP
Supply temperature construction [˚C] 110 °C
Supply voltage [V] 230 V
Type Termix BV-FI
UK RoHS compliance Out of scope
UL evaluated Out of scope
Width with cover [mm] 905 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality