Scroll compressor, VZH044CJANA

120G0062

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 220-240/3/50-60, Packing format: Single pack

Product details

Gross weight 27.67 Kilogram
Net weight 27 Kilogram
Volume 0.09 Cubic meter
EAN 5702428667319

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control Inverter
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Colour Blue
Compressor power supply [V] 220-240/3/50-60
Configuration code Single
Connection type Brazed
Contain batteries No
Description VZH044CJANA
Diameter [mm] 165 mm
Discharge connection angle [°] 90 °
Discharge connection comments Rubber plug
Discharge connection height [mm] 371 mm
Discharge connection material Copper
Discharge connection pipe size [in] 1/2 in
Discharge connection size [in] 1/2 in
Drawing number 0VG8213b
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(c)-I
6(a)
6(a)-I
6(c)
7(a)
8(b)
Family VZH
Fitting sleeve -
Fitting standard ODF
Frequency [Hz] 15 - 100
Gauge port HP None
Gauge port LP None
Glass mounting Threaded
Glass torque [Nm] 53 N-m
High Side TS Max 65 °C
High Side TS Min -35 °C
High Side Volume 0.5 L
High value of nominal voltage at 50Hz [V] 230 V
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 50Hz [V] 240 V
High value of voltage range at 60Hz [V] 240 V
IP protection class IP22
Low Side TS Max 55 °C
Low Side TS Min -35 °C
Low Side Volume 3.2 L
Low value of nominal voltage at 50Hz [V] 230 V
Low value of nominal voltage at 60Hz [V] 200 V
Low value of voltage range at 50Hz [V] 200 V
Low value of voltage range at 60Hz [V] 200 V
Max pressure (PS) - high side 41.1 bar
Max pressure (PS) - low side 33.3 bar
Maximum Operating Current [MOC] 38.3A
Model number VZH044CJANA
Motor protection Motor protection by frequency converter
Mounting torque [Nm] 11 N-m
Network power supply [V/Ph/Hz] 200-230/3/50
208-230/3/60
Number of starts per hour [Max] 12
Oil charge [L] 1.3 L
Oil drain 1/4" flare
Oil equalization None
Oil level switch port No
Oil reference 160HV
Oil type PVE
Packing format Single pack
Packing quantity 1
Packing type single pack *Single pack: Compressor in cardboard box
Phase 3
Power connections Spade
Product group Hermetic compressors
Product Name Description Scroll compressor VZH
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 3.6 kg
Refrigerants R410A
Replacement code 120G0180
RLA 33.3 A
Rotational speed at 50Hz [rpm] 3000 rpm
Rotational speed at 60Hz [rpm] 3600 rpm
SCIP dossier no. deb70449-6157-4db7-8763-870ef07e3ff5
SCIP dossier product name VZH028-044 / VLZ028-044
Segment usage Air conditioning
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection angle [°] 90 °
Suction connection height [mm] 242 mm
Suction connection material Copper
Suction connection pipe size [in] 3/4 in
Suction connection size [in] 3/4 in
Swept volume [cm3] 44.5 cm³
Technology Scroll
Torque earth [Nm] 2 N-m
Total height [mm] 415 mm
Type VZH044N
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 19
21
24
12
13
18
UL evaluated Yes
Viscosity [cP] 32 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 0.19 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality