OP-MPVE099MLW04E

114X7047

This product is not available in this store. Please contact your local Customer Service Center.

分段使用: 中背压, 制冷剂(s): R404A; R507A; R452A; R134a; R513A; R22; R448A; R449A, 压缩机电源 [V]: 400/3/50

Product details

毛重 115 Kilogram
净重 99 Kilogram
容积 629.748 Liter
EAN 5702428562492

 

Air flow @ 50Hz [m³/h] 8700 m³/h
Applications MBP
Compressor model MLZ045T4
Compressor power supply [V] 400/3/50
Condenser Coil Internal Volume [L] 1.62 mm³
Condenser type G7
Connection type Solder
Contain batteries No
Description OP-MPVE099MLW04E
Electrical code E
Family Optyma™ Slim Pack
Fan blade size [mm] 600 mm
Fan cowl/grill type B3
Fan current @ 50Hz [A] 1.51 A
Fan diameter [mm] 600 mm
Fan power consumption @ 50Hz [W] 342 W
Fan power output @ 50Hz [W] 370 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 230 V
Fan voltage @ 50Hz (max) [V] [Min] 230 V
Frequency [Hz] 50 Hz
High value of nominal voltage at 50Hz [V] 415 V
HMBP Cooling capacity range [kW] (R513A) Not available for the moment
LBP Cooling capacity range [kW] (R452A) Not available for the moment
Length [mm] 464 mm
Liquid line connection [in] 1/2 in
Low value of nominal voltage at 50Hz [V] 380 V
MBP Cooling capacity range [kW] (R449A) Not available for the moment
MCC 15 A
Model number OP-MPVE099MLW04E
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 1
Overload relay type LRE21
Phase 3
Product group Condensing Units
Product Name Description Package unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7)
Receiver approval CE
Receiver volume [L] 6.2 L
Refrigerants R134a
R22
R404A
R448A
R449A
R452A
R507A
R513A
RLA 9.6 A
SCIP dossier no. f4d775f2-1f2a-4b87-90bb-c149dabdf5e4
SCIP dossier product name OPTYMA W04
Segment usage Medium Back Pressure
Sound power @ 50Hz [db(A)] 70 dBA
Sound pressure level 50Hz (@1 m distance) [db(A)] 59 dBA
Suction connection size [in] 7/8 in
Technology Scroll
Type Optyma™ Slim Pack W04
Version W04
Voltage 50Hz [V] 380 V
Voltage 50Hz [V] [Max] 415 V
Width [mm] 1106 mm
总高度 [mm] 830 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality