Bock Semi-Hermetic Condensing Unit , SHAX34e/315-4 L

114D16120

Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16120

Product details

Gross weight 214.4 Kilogram
Net weight 179.4 Kilogram
Volume 1102.29 Liter

 

Air flow @ 50Hz [m³/h] 5900 m³/h
Air flow @ 60Hz [m³/h] 7000 m³/h
Anti-vibration pads Yes
Compressor power supply [V] 220-240V D / 380-420V Y -3- 50Hz
Contain batteries No
Cylinder 4
Description SHAX34e/315-4 L
Discharge connection size [in] 5/8 in
Discharge connection size [mm] 16 mm
Discharge connection size type Standard
Discharge connection type Soldering
Dual HP/LP pressure switch Yes
Family SHA L
Fan power consumption @ 50Hz [W] 550 W
Fan power consumption @ 60Hz [W] 800 W
Frequency [Hz] 50 Hz
Hot gas temperature sensor No
IP class IP 44
Legacy BOCK ID 16120
Length [mm] 756 mm
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number SHAX34e/315-4 L
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Number of fans 1
Oil differential pressure sensor No
Oil pressure safety switch MP55 230V - 1 - 50/60 Hz, IP20
Oil separator No
Oil sump heater 110-240 V - 1 – 50/60 Hz, 50 to 120 W, PTC self-regulating
Oil type BOCKlub E55
Phase 3
Product group Bock Semi-Hermetic Condensing Units
Product Name Description Bare unit
Refrigerants R404A
R407A
R407F
R448A
R449A
Safety valve for receiver No
Speed controller No
Step protection for CR/SU No
Suction connection size [in] 7/8 in
Suction connection size [mm] 22 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Bock Semi-Hermetic Condensing Unit
Total height [mm] 746 mm
Type SHAX34
Width [mm] 1086 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality