FH Pipes, Fittings, Press fitting, 18 mm, 18 mm, 18 mm, 0 mm

088X1033

Press coupling for PEX pipes 18x2

Product details

Gross weight 0.054 Kilogram
Net weight 0.052 Kilogram
Volume 0.52 Liter
EAN 5715162281598

 

Connection diameter side 1 [mm] 18 mm
Connection diameter side 2 [mm] 18 mm
Connection diameter side 3 [mm] 0 mm
Connection size 18 mm
Connection types Press fitting
Description Press coupling for PEX pipes 18x2
Flow temperature [°C] [Max] 95 °C
Material Brass / Stainless Steel
Product group FH Pipes
Type Fittings
Usage Floor heating pipes
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality