PEX pipes, 25 mm, 200 m, 6 bar

088X0963

PEX-A pipe 25 x 2.3 mm, 200 m

Product details

Gross weight 0.179 Kilogram
Net weight 0.178 Kilogram
Volume 1.31 Liter
EAN 5702425135767

 

China RoHS compliance Out of scope
Description PEX-A pipe 25 x 2.3 mm, 200 m
EU RoHS compliance Out of scope
Flow temperature [°C] [Max] 95 °C
Length [m] 200 m
Material PEX-A
Pipe diameter [mm] 25 mm
Product description FH PEXa pipes 25 x 2.3mm, 200m
Product group FH Pipes
REACH Candidate List substances No
Type PEX pipes
Usage Floor heating pipes
Wall thickness [mm] 2 mm
Working pressure [bar] [Max] 6 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality