PEX pipes, 16 mm, 240 m, 10 bar

088X0954

PEX-A pipe 16 x 2.2 mm, 240 m

Product details

Gross weight 0.091 Kilogram
Net weight 0.095 Kilogram
Volume 0.256 Liter
EAN 5702428950381

 

China RoHS compliance Out of scope
Description PEX-A pipe 16 x 2.2 mm, 240 m
EU RoHS compliance Out of scope
Flow temperature [°C] [Max] 95 °C
Length [m] 240 m
Material PEX-A
Pipe diameter [mm] 16 mm
Product description FH PEXa reinforced pipes 16 x 2.2mm, 600m
Product group FH Pipes
REACH Candidate List substances No
Type PEX pipes
Usage Floor heating pipes
Wall thickness [mm] 2 mm
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality