FH Pipes, Fittings, Coupling press fitting, 18 mm, 18 mm, 0 mm

088X0022

Press coupling 18 x 18 mm

Product details

Gross weight 0.072 Kilogram
Net weight 0.072 Kilogram
Volume 0.08 Liter
EAN 5702425133794

 

Connection diameter side 1 [mm] 18 mm
Connection diameter side 2 [mm] 18 mm
Connection diameter side 3 [mm] 0 mm
Connection types Coupling press fitting
Description Press coupling 18 x 18 mm
Flow temperature [°C] [Max] 95 °C
Material Brass / Stainless Steel
Product group FH Pipes
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. bebb6e86-a8a4-4c46-8b28-eb9b48a24c61
SCIP dossier product name Press coupling
Type Fittings
Usage Floor heating pipes
Working pressure [bar] [Max] 10 bar
Working Temperature [°C] [Max] 70 °C

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality