Pressure transmitter, DST P310, -1 bar - 59 bar, -14.5 psi - 855.5 psi

076G4011

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: M12 x 1, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P310-9536-E3BF08-0 I/28

Product details

Gross weight 0.148 Kilogram
Net weight 0.124 Kilogram
Volume 0.251 Liter
EAN 5715255016762

 

+ output Pin 3
+ supply Pin 1
- supply Pin 4
Accuracy, max. [±FS%] 1 %
Accuracy, typical [±FS%] 0.5 %
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -40 °F
Approval C UL US UL Recognized
CE
Approval comments E227388
Approval standard E31024
CE evaluated Yes
Compensated temp. range [°C] [max] 40 °C
Compensated temp. range [°C] [min] -30 °C
Compensated temp. range [°F] [max] 176 °F
Compensated temp. range [°F] [min] 32 °F
Contain batteries No
Electrical conn. Male/Female Male
Electrical connection M12 x 1
Electrical connection size 4 pin
Electrical connection standard IEC 61076-2-101
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fault signal level 2
Flush diaphragm No
High Clipping Level 99
Identical product 076G1038
International Article Number 5715255016762
Intrinsically safe No
Low Clipping level 4
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Output signal Ratio metric
Overload pressure max. [bar] 360 bar
Packing format Industrial pack
Pressure connection HEX [mm] 17 mm
Pressure connection notes Flare 1/4 in w/ valvedepressor
Pressure connection size 7/16-20
Pressure connection standard ISO 8434-1
Pressure connection type UNF
Pressure Male/Female Male
Pressure range [bar] [max] 59 bar
Pressure range [bar] [min] -1 bar
Pressure range [psi] [max] 855.5 psi
Pressure range [psi] [min] -14.5 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Quantity per packing format 28 pc
Ratiometric of Vsupply [%] [max] 90 %
Ratiometric of Vsupply [%] [min] 10 %
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 2 ms
SCIP dossier no. cad3914f-8db1-488c-b0ad-3a20ac1ebb41
Specification key DST P310-9536-E3BF08-0 I/28
Supply voltage [V] DC [max] 5.5 V
Supply voltage [V] DC [min] 4.5 V
Type DST P310
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality