Pumps, BFP 52, 42 L/h, Rotation: L, Nozzle/pressure outlet: L

071N2212

BFP 52E L5L

Product details

Gross weight 1.144 Kilogram
Net weight 1.143 Kilogram
Volume 1.203 Liter
EAN 5702425025594

 

Rotation L
1 or 2 stage 2
Actuator type NC+NO
Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] -20 °C
Approval CE
UKCA
Intertek Semko
DIN CERTCO
Biofuel blend 10
Capacity [l/h] 42 L/h
Capacity group 25-49
Capacity range [l/h] [Max] 49 L/h
Capacity range [l/h] [Min] 25 L/h
CE evaluated Yes
China RoHS compliance Out of scope
Closing function Cut-off
Coil consumption [W] 9 W
Coil Current AC
Coil voltage [V] 220 - 230
Comments Rotation and nozzle/pressure outlet are always determined viewing from the shaft end of the pump.
Contain batteries No
Definition point [l/h] 2800 min-1, 10 bar, 4.3 cSt
Description BFP 52E L5L
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)-I
6(c)
Factory pressure setting [bar] 10 bar
Factory pressure setting stage 2 [Bar] 13 bar
Filter area [cm²] 11 cm²
Filter grade [µm] 200
Filter type Cartridge
Flats/key on the shaft 2 flats
Grade of enclosure IP40
Media temperature [°C] [Max] 70 °C
Media temperature [°C] [Min] 0 °C
NO type Use with NO coil
Nozzle/pressure outlet L
Number of stages 2
Oil pump speed [op/min] 3450 op/min
Oil type Kerosene/Light oil
Packing format Industrial pack
Pipe connection 2 pipes
Power consumption [W] 75 W
Pressure [bar] [Max] 25 bar
Pressure [bar] [Min] 7 bar
Pressure feed line [bar] [Max] 2 bar
Pressure kerosene [bar] [Max] 12 bar
Pressure stage 2 [bar] [Max] 25 bar
Product group Pumps
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b522cde8-91be-41f7-a332-895ff80167a5
SCIP dossier product name Oil pump BFP 52E, 2 pipes, I-Pack
Serie BFP
Shaft diameter [mm] 8 mm
Speed [rpm] [Max] 3450 rpm
Speed [rpm] [Min] 1400 rpm
Starting torque [Nm] [Max] 0.12 N-m
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -20 °C
Suction Line Vacuum [bar] [Max] 0.4 bar
Supply peak voltage [V] [Max] 253 V
Supply peak voltage [V] [Min] 207 V
Supply voltage [V] 230 V
Supply voltage [V] [Max] 240 V
Supply voltage [V] [Min] 220 V
Type BFP 52
UL evaluated Out of scope
Viscosity [cSt] [Max] 12 cSt
Viscosity [cSt] [Min] 1.3 cSt

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality