STRAINER SET RSA28/40/60

070-0032

STRAINER SET RSA28/40/60

Product details

Gross weight 0.05 Kilogram
Net weight 0.049 Kilogram
Volume 0.486 Liter
EAN 5702425002854

 

Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Content Filter, diaphragm and gasket.
Description STRAINER SET RSA28/40/60
EU RoHS compliance Yes
EU RoHS exemption clause No
Filter area [cm²] 75 cm²
Filter grade [µm] 150
Filter type Ring
Packing format Multi pack
Product group Accessories for Burner Components
Quantity per packing format 20 pc
REACH Candidate List substances No
Storage temperature [°C] [Max] 120 °C
Storage temperature [°C] [Min] -25 °C
Type Accessories for RS
UK RoHS compliance Yes
UK RoHS exemption clause No
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality