Oil Nozzles, HFD, 0.55 gal/h, 2.13 kg/h, 60 °, Hollow

030H6010

0.55GAL 60HFD

Product details

Gross weight 0.03 Kilogram
Net weight 0.025 Kilogram
Volume 0.017 Liter
EAN 5702425064180

 

Approval CE
UL
Capacity [kg/h] 2.13 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.55 gal/h
CE evaluated Yes
CEN Yes
China RoHS compliance Out of scope
Contain batteries No
Description 0.55GAL 60HFD
EU RoHS compliance Yes
EU RoHS exemption clause No
Filter grade [µm] 30-40
Filter type Double filter (sinter)
LE anti-drip valve No
Material type Steel
Packing format Single pack
Product group Oil Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances No
Reference point 7 bar, 3.4 cSt, 820 kg/m³
Shape Round
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 60 °
Spray pattern Hollow
spray pattern marking HFD
Type HFD
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality