Oil Nozzles, OD B, 15 gal/h, 60.44 kg/h, 45 °, Semi solid

030B8502

This product is not available in this store. Please contact your local Customer Service Center.

15.00GAL 45B (NO TEST) - 50 PCS. BLISTER

Product details

Gross weight 0.025 Kilogram
Net weight 0.024 Kilogram
Volume 0.023 Liter
EAN 5702425049019

 

Approval CE
UL
Capacity [kg/h] 60.44 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 15 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description 15.00GAL 45B (NO TEST) - 50 PCS. BLISTER
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter type None
LE anti-drip valve No
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. 2f422372-944a-4f60-b35a-2df235377320
SCIP dossier product name OD B OEM- Nozzle 6.50-15.00 gph
Shape Conical
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 45 °
Spray pattern Semi solid
spray pattern marking B
Type OD B
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality