RAV, PN 10, DN 20, 5 m³/h, 0.2 bar, Internal thread

013U0221

RAV PN10 20/5 2-way/2 int. thread Angle

Product details

Gross weight 0.53 Kilogram
Net weight 0.53 Kilogram
Volume 0.679 Liter
EAN 5702420006147

 

Application Heating and cooling
Cavitation factor 0.5
China RoHS compliance Out of scope
Closing differential pressure [bar] [Max] 0.2 bar
Connection size Inlet Rp 3/4 Outlet R 3/4 Inlet Rp 3/4, Outlet R 3/4
Connection standard ISO 7/1
Connection types Internal thread
Contain batteries No
Description RAV PN10 20/5 2-way/2 int. thread Angle
Diameter [mm] 20 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Linear
Function Control valve
Kvs values [m³/h] 5 m³/h
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 6
Pressure class PN 10
Pressure nominal [bar] 10 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle position Normally open
Stroke [mm] 1.1 mm
Type RAV
Valve body material Brass W. No 2.0402
Valve cone material NBR rubber
Valve size DN 20

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality