Compression fittings for steel and copper tubings, G 1/2" A, 10, Chrome plated

013G4192

Cu/Steel fittings for pipe 10 mm

Product details

Gross weight 0.048 Kilogram
Net weight 0.048 Kilogram
Volume 0.016 Liter
EAN 5702420069920

 

Connections G 1/2" A
Contain batteries No
Description Cu/Steel fittings for pipe 10 mm
Finish Chrome plated
Flow temperature [°C] [Max] 120 °C
For tubings Steel and Copper
For valves VHX-DUO
VHX-MONO
RA-URX
RLV-X
RA-NCX
RLV-CX
Packing format Multi pack
Product group Compression fittings
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 63705c11-86e5-441c-9ea8-b886378ab5ea
SCIP dossier product name Fittings for metal pipe, 3/8" & 1/2"
Test pressure [bar] 16 bar
Thread External
Tube dimension [mm] 10
Type Compression fittings for steel and copper tubings
Usage for steel & copper
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality