LENO MSV-BD and MSV-S Set, DN 40, Internal thread
003Z4055
This product is not available in this store. Please contact your local Customer Service Center.
Set of MSV-BD and MSV-S DN 40, Internal thread
Set of MSV-BD and MSV-S DN 40, Internal thread
Gross weight | 3.348 Kilogram |
Net weight | 3.3 Kilogram |
Volume | 7.142 Liter |
EAN | 5702420097305 |
Gross weight | 3.348 Kilogram |
Net weight | 3.3 Kilogram |
Volume | 7.142 Liter |
EAN | 5702420097305 |
Connection types | Internal thread |
Contain batteries | No |
Description | Set of MSV-BD and MSV-S DN 40, Internal thread |
Pressure class | PN 20 |
Product Group | Manual balancing |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 76b03a60-ed5a-4211-8c1a-852855adaa8c |
SCIP dossier product name | MSV-BD+S DN15-DN50 |
Type | LENO MSV-BD and MSV-S Set |
Valve size | DN 40 |
Connection types | Internal thread |
Contain batteries | No |
Description | Set of MSV-BD and MSV-S DN 40, Internal thread |
Pressure class | PN 20 |
Product Group | Manual balancing |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 76b03a60-ed5a-4211-8c1a-852855adaa8c |
SCIP dossier product name | MSV-BD+S DN15-DN50 |
Type | LENO MSV-BD and MSV-S Set |
Valve size | DN 40 |