FC-102P5K5T4E55H3XGXXOXSXXXXAXBXCXXXXDX

131L9238

Frequency Converter
FC-102P5K5T4E55H3XGXXOXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P5K5) 5.5 KW / 7.5 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12
(H3) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P5K5T4E55H3XGXXOXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 12.906 Kilogram
Net weight 12.29 Kilogram
Volume 39.798 Liter
EAN 5702427801226

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P5K5 (P5K5) 5.5 KW / 7.5 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A O Metric thread cable entry
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P5K5T4E55H3XGX
Typecode Part 2 XOXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 5.5 5.5
Height [mm] 420,0 420,0
Width w/ no C options [mm] 242,0 242,0
Depth [mm] 200,0 200,0
Depth with Option A/B [mm] 200,0 200,0
kVA 9.01 9.01
Power Loss NO [W] 187 187
Power Loss NO [W] 187 187
Continuous Current (NO) [A] 13 13
Intermittent Current (NO) [A] 14.3 14.3
Continuous Current (NO) [A] 11 11
Intermittent Current (NO) [A] 12.1 12.1
Calculated Gross Weight [kg] 12.906
Calculated Net Weight [kg] 12.29
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P5K5T4E55H3XGX
Modelcode02 XOXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality