Magnetic type check valves are designed for installation in commercial refrigerating systems and in residential or industrial air conditioning plants. They are used to control the unidirectional flow of refrigerant to prevent backflow; the magnetic actuator guarantees a high reliability standard.
Shows 1 product(s)
Check valve, CCV 16s
Inlet size [mm]: 16, Inlet connection type: Solder, ODF, Outlet size [mm]: 16.00, Outlet connection type: Solder, ODF