Solenoid valve, EVRP 10

032F3298

Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

Product details

Gross weight 0.336 Kilogram
Net weight 0.262 Kilogram
Volume 1.13 Liter
EAN 5702422065371

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - Coil dependent
China RoHS compliance Yes exceed limitations
Coil No
Contain batteries No
Cv value [gal/min] 1.75 gal/min
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Function NC
Inlet connection type Solder, ODF
Inlet size [in] 1/2 in
Kv value [m³/h] 1.5 m³/h
Lubricants compatibility AB
MO
PAG
PAO
POE
PVE
Manual operation option No
Max. Working Pressure [bar] 42 bar
Max. Working Pressure [psig] 610 psig
MaxOPD[bar] 10W AC 21 bar
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0.05 bar
Orifice size [mm] 10 mm
Outlet connection type Solder, ODF
Outlet size [in] 1/2 in
Packing format Multi pack
Product accessories No
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22/R407C
R23
R290
R404A/R507A
R407A
R410A
SCIP dossier no. d9d5728d-cd94-47e1-8ca4-3a2768e38bd9
Serviceable Solenoid valve spare parts
Type EVRP 10
Type designation Solenoid valve, Solder

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality