Termostater, DEVIreg™ Smart ivory, Følertype: Rum + gulv

140F1142

This product is not available in this store. Please contact your local Customer Service Center.

Temperatur – gulv [°C]: 5 - 45, Temperatur – rum [°C]: 5 - 35, Displaytype: Touch skærm

Product details

Bruttovægt 0.263 Kilogram
Nettovægt 0.26 Kilogram
Volume 0.998 Liter
EAN nr. 5703466239643

 

1 Primary battery SUM weight Kg 0
1 Primary battery weight Kg 0
Ambient temperature [°C] [max] 30 °C
Ambient temperature [°C] [min] 0 °C
Application Floor heating
Approval CE
Ball pressure test temperature [°C] 75 °C
Battery qty 1
Battery type or Name Coin battery - (Manganese Silicon) lithium rechargeable battery by Seiko (MS414GE)
CE evaluated Yes
Certification company CE
EAC
Intertek Semko
China RoHS compliance Out of scope
Colour Ivory 1013
Contain batteries Yes
Depth [mm] 44 mm
Description DEVIreg™ Smart ivory
DIN mounting No
Display (Yes/No) Yes
Display type Touch screen
EEE category 5 small equipment (any external dimension < 50 cm)
Element IP Class 21
EU RoHS compliance Yes
Forsyningsspænding [V] AC 230 V
Forsyningsspænding [V] AC [maks.] 240 V
Forsyningsspænding [V] AC [min.] 220 V
Frost protection [°C] 5 °C
Følertype Rum + gulv
Height [mm] 85 mm
Hysteresis (+/-) 0.2
In scope of WEEE Yes
Inductive load cos φ= 0.3 max 1A
Package depth [mm] 110 mm
Package height [mm] 84 mm
Package width [mm] 108 mm
Pollution degree 2
Product description DEVIreg™ Smart ivory
Product group Thermostats
REACH Candidate List substances No
Regulation type PWM
Relay switch 1-pole
Resistive load max [A] 16 A
Sensor definition point [Ohm/°C] 15kΩ / 25°C
Software class A
Standby power consumption [W] [Max] 0.4 W
Storage temperature [°C] [Max] 65 °C
Storage temperature [°C] [Min] -20 °C
Temperature - floor [°C] [Max] 45 °C
Temperature - floor [°C] [Min] 5 °C
Temperature - room [°C] [Max] 35 °C
Temperature - room [°C] [Min] 5 °C
Temperature limiter [°C] [Max] 45 °C
Temperature limiter [°C] [Min] 5 °C
Temperature max. limiter [°C] [Max] 35 °C
Temperature max. limiter [°C] [Min] 20 °C
Temperature min. limiter [°C] [Max] 35 °C
Temperature min. limiter [°C] [Min] 10 °C
Terminal cable size max [mm²] 2 x 2.5
Type DEVIreg™ Smart
UL evaluated Out of scope
UNSPSC CODE 41112209
Warranty [Year] 5
Warranty type 5-year product warranty
Weight per battery 0 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality