VRB 2 PN16 32/16 2-way seated ext. thr

065Z0178

VRB 2 PN16 32/16 2-way seated ext. thr

Product details

Gross weight 1.72 Kilogram
Net weight 1.71 Kilogram
Volume 3.252 Liter
EAN 5702421558942

 

Application Heating and cooling
Application alternative VSP Chilled water
Cavitation factor 0.4
China RoHS compliance Out of scope
Connection size G 2
Connection types External Thread
Contain batteries No
Control ratio 100:1
Description VRB 2 PN16 32/16 2-way seated ext. thr
Diameter [mm] 32 mm
Differential pressure range [bar] [Max] 4 bar
EU RoHS compliance Yes with exemptions
Flow characteristic Equal percentage
Kvs values [m³/h] 16 m³/h
Leakage through port max. [% Kvs] bubble tight design
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b5a6de68-26c1-410d-8d19-61f492d62e43
SCIP dossier product name VRB 2 PN16 DN25-32
Stroke [mm] 15 mm
Stuffing box sealing material EPDM
Type VRB 2
Valve body material Red bronze, mat. No. 2.1096.1 (RG5)
Valve cone material Brass
Valve stem material Stainless steel

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality