FC-202N355T4E20H4TGC7XXSXXXXAXBKCXXXXDX

132X4187

Frequency converter
FC-202N355T4E20H4TGC7XXSXXXXAXBKCXXXXDX

VLT® AQUA Drive FC-202
(N355) 355 KW / 500 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI class A1 (C2)
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: E3H
No A Option, MCB-101 General purp. I/O
No C1 option, No D option

Other options according to Model code

Código Danfoss: FC-202N355T4E20H4TGC7XXSXXXXAXBKCXXXXDX
Reconfigurar

Detalhes do produto

Brutokaal 272.3 Kilogram
Netokaal 272 Kilogram
EAN 5715253191324

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating N355 (N355) 355 KW / 500 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BK MCB-101 General purp. I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E3H E3H
Typecode Part 1 FC-202N355T4E20H4TGC
Typecode Part 2 7XXSXXXXAXBKCXXXXDX
Product Catalog NO_VIEW NO VIEW
Variant condition (ref. YV00)































202_4N
4
60990
A_OPT_FC-202N355T4AX
BR_FC-202N355T4T
BR_FC-202N355T4TH4
B_OPT_FC-202N355T4BK
C0_OPT_FC-202N355T4CX
C1_OPT_FC-202N355T4X
COT_FC-202N355T4C
C_OPT_FC-202N355T4XX
D_OPT_FC-202N355T4DX
ECL_FC-202N355T4E20
ECL_FC-202N355T4E20H4
FC-202
FC-202N355T4
FRAME_E3H
HDW21_FC-202N355T47
HDW21_FC-202N355T47H4
HDW22_FC-202N355T4X
HDW22_FC-202N355T4XH4
HDW23_FC-202N355T4X
HDW23_FC-202N355T4XH4
IN_POWER_GROUP_4
LCP_FC-202N355T4G
N355
POWER_GROUP_3
RFI_FC-202N355T4H4
RU_POWER_GROUP_3
SV_FC-202N355T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXE3H
VLT
Variant condition (Purch)































202_4N
4
60990
A_OPT_FC-202N355T4AX
BR_FC-202N355T4T
BR_FC-202N355T4TH4
B_OPT_FC-202N355T4BK
C0_OPT_FC-202N355T4CX
C1_OPT_FC-202N355T4X
COT_FC-202N355T4C
C_OPT_FC-202N355T4XX
D_OPT_FC-202N355T4DX
ECL_FC-202N355T4E20
ECL_FC-202N355T4E20H4
FC-202
FC-202N355T4
FRAME_E3H
HDW21_FC-202N355T47
HDW21_FC-202N355T47H4
HDW22_FC-202N355T4X
HDW22_FC-202N355T4XH4
HDW23_FC-202N355T4X
HDW23_FC-202N355T4XH4
IN_POWER_GROUP_4
LCP_FC-202N355T4G
N355
POWER_GROUP_3
RFI_FC-202N355T4H4
RU_POWER_GROUP_3
SV_FC-202N355T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXE3H
VLT
STAT NO 32565
Power 150% (HO) [KW] 315 315
Power 110% (NO) [KW] 355 355
Height [mm] 1578,0 1578,0
Width w/ no C options [mm] 507,0 507,0
Depth [mm] 482,0 482,0
Depth with Option A/B [mm] 482,0 482,0
kVA 456 456
Power Loss NO [W] 6928 6928
Power Loss NO [W] 5910 5910
Power Loss HO [W] 6178 6178
Power Loss HO [W] 5322 5322
Continuous Current (NO) [A] 658 658
Intermittent Current (NO) [A] 724 724
Continuous Current (NO) [A] 590 590
Intermittent Current (NO) [A] 649 649
Continuous Current (HO) [A] 600 600
Intermittent Current (HO) [A] 900 900
Continuous Current (HO) [A] 540 540
Intermittent Current (HO) [A] 810 810
Calculated Gross Weight [kg] 0.16
Calculated Package Weight 0
Calculated Net Weight [kg] 0.16
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202N355T4E20H4TGC
Modelcode02 7XXSXXXXAXBKCXXXXDX
Division 87 87
Product Group D48 D48

Peças de Reposição

Replacement

Replacement

Replacement

Serviços

Software

Software and firmware to extend functionality