The ECtemp Smart is an intuitive programmable timer thermostat to be connected to Wi-Fi and ECtemp Smart App controllable from anywhere, at any time. The thermostat is primarily used for controlling electrical floor heating elements. The thermostat is designed for fixed installation only and due to the special designed 2-part construction it fits a wide range of frames and sensors. The ECtemp Smart is fast and intuitive to setup using the App wizard. It has an open window detector and energy-saving program including an optimum start/end control ensuring the desired temperature at the correct time and thereby reducing the heating costs.
Shows 2 product(s)
Thermostats, Danfoss ECtemp Smart Polar White, Sensor type: Room + Floor, 16 A
Temperature - room [°C]: 5 - 35, Temperature - floor [°C]: 5 - 45, Display type: Touch screen, Application: Floor heating
Thermostats, ECtemp Smart, Sensor type: Room + Floor, 16 A
Temperature - room [°C]: 5 - 35, Temperature - floor [°C]: 5 - 45, Display type: Touch screen, Application: Floor heating