全封闭干燥过滤器, DMSC, 铜

023Z8502

This product is not available in this store. Please contact your local Customer Service Center.

进口接口类型: 焊接,ODF, 出口接口类型: 焊接,ODF

Product details

毛重 0.461 Kilogram
净重 0.42 Kilogram
容积 0.571 Liter
EAN 5702428989008

 

Activated alumina [%] 0 %
Brand ELIMINATOR
China RoHS compliance Out of scope
Contain batteries No
Core type Solid core
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
Filter application High Moisture Capacity
Max. Working Pressure [psig] 754 psig
Molecular sieve [%] 100 %
Product description Liquid line filter drier
Product group Filter driers
Product Name Description Hermetic filter drier
Quantity per packing format 24 pc
REACH Candidate List substances No
Refrigerants R744
Temperature range [°F] [max] 63 °F
Temperature range [°F] [min] -22 °F
Type DMSC
UL approval file name SA6398
UL approved refrigerants R744
UL evaluated Yes
净容积 [升] 0.096 L
净容积 [美国盎司] 3.24 Fluid Ounce US
出口接口尺寸 [毫米] 10 mm
出口接口类型 焊接,ODF
包装方式 多包装
可维修 编号
外壳容积 [升] 0.14 L
外壳容积 [美国盎司] 4.6 Fluid Ounce US
实芯容积 [立方厘米] 67 cm³
实芯容积 [立方英寸] 4.08 in³
实芯表面积 [平方厘米] 82 cm²
实芯表面积 [平方英寸] 13 in²
审批 UL
支架 编号
最高工作压力 [bar] 52 bar
活性铝/分子筛 [%] 0% / 100%
流体组 2
流向指示仪 印刷了单向箭头的标签
温度范围 [°C] [最低] -30 °C
温度范围 [°C] [最高] 17 °C
滤芯 实芯
滤芯尺寸 05 cu.in.
目录 Art. 4, par. 3
类型名称 DMSC 053S/10mm
进口接口尺寸 [毫米] 10 mm
进口接口类型 焊接,ODF
连接件材质
阀体材料 低温铸钢

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality