AVTQ, PN 16, DN 15, 1.6 m³/h, 45 °C - 60 °C, 1 m, External Thread

003L7016

AVTQ PN16 15/1,6 40C thread return, I-p

Product details

Gross weight 3.604 Kilogram
Net weight 3.604 Kilogram
Volume 8.99 Liter

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Capillary tube length [m] 1 m
Cavitation factor 0.6
Cone /seat sealing material EPDM / Stainless steel 1.4571
Connection size G 3/4 A
Connection standard ISO 228/1
Connection types External Thread
Contain batteries No
Control diaphragm material EPDM
Control ratio 100:1
Description AVTQ PN16 15/1,6 40C thread return, I-p
Diameter [mm] 15 mm
Differential pressure range [bar] [Max] 6 bar
EU RoHS compliance Yes with exemptions
Flow characteristic Split
Function Flow compensated temp. controller
Function VSP - P No
Function VSP - Q No
Function VSP - T No
Impulse tube material Copper mat. No 2.0090
Kvs values [m³/h] 1.6 m³/h
Leakage rate [% Kvs] < 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 100 °C
Media temperature [°C] [Min] 2 °C
Media temperature at sensor [°C] [Max] 130 °C
Medium alternative Glycolic water up to 30%
Medium alternative 2 DHW Domestic hot water (clorine (cl) content max. 200 PPM)
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Temperature controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rection time close [sec] 4 "
Rection time open [sec] 4 "
SCIP dossier no. 00baa1f6-d210-4fa5-b2e8-75dd2c1d357f
SCIP dossier product name AVTQ3
Sensor connection M22x1 / R3/4 ext thread acc. DIN 2999
Temperature sensor diameter [mm] 15 mm
Temperature sensor length [mm] 90 mm
Temperature sensor material Copper mat. No 2.0090
Temperature setting range [°C] [Max] 60 °C
Temperature setting range [°C] [Min] 45 °C
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type AVTQ
Valve body material Rg5 W. no 2.1096.01
Valve cone material EPDM rubber
Valve seat material CrNi steel W. No 1.4404
Valve size DN 15

Accessories

Rezervnih delova

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality