ECL Comfort 296, LCD dot matrix, Supply voltage [V] AC: 207 - 244

087H3000

ECL Comfort 296

제품 세부정보

총 중량 0.604 Kilogram
순중량 0.598 Kilogram
Volume 2.189 Liter
EAN 5702428935029

 

Actuator output load [VA] 15 VA
Application source By ECL application key
CE evaluated Yes
China RoHS compliance Out of scope
Communications ECL 485 Bus (non-galvanically isolated)
M-Bus
ECL-Bus (non-galvanically isolated)
Contain batteries No
Description ECL Comfort 296
DHW functions Anti-bacteria program
Auto-tunning
Return temperature influence
Digital inputs type 12 V pull-up possible
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes with exemptions
General functions Alarm functions
Circulation pump exercise
Control valve exercise
External override facility
Frost protection
Holiday program
Master - Slave network
Motor protection
Remote control connection
Visible temperature logging
Grade of enclosure IP40
Heat curve setting for heating circuit 6 points
Slope
In scope of WEEE Yes
Number of 3-point motor control outputs 2
Number of comfort periods per day 3
Number of DHW circuits 1
Number of DHW storage tank circuits 1
Number of digital inputs 2
Number of heating circuits 2
Number of pumps 4
Number of relay outputs 4
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
Diboron trioxide (B2O3, CAS no. 1303-86-2)
Lead titanium trioxide (CAS no. 12060-00-3)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
Relay output inductive load [A] 2 A
Relay output ohmic load [A] 4 A
Relay output voltage [V] AC 230 V
SCIP 서류 번호 6ba17824-86b2-4c7e-a6d4-cd0d006be20a
Sensor cable length [m] 200 m
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -20 °C
Supply voltage frequency [Hz] 50 Hz
Temperature sensors type Pt 1000, configurable input
Time switch power backup [h] 72 h
Time switch type Week
UK RoHS compliance Out of scope
User input type Display
Push-turn dial
공급 전압 [V] AC 230 V
공급 전압 [V] AC [최대] 244 V
공급 전압 [V] AC [최소] 207 V
센서 입력 개수 8 pc
전력 소비 [W] 5 W
제품군 Electronic controllers
주변 온도 [°C] [최대] 45 °C
주변 온도 [°C] [최소] 0 °C
표시 유형 LCD dot matrix
형식 ECL Comfort 296

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality