ECL Comfort 210, LCD dot matrix, Supply voltage [V] AC: 207 - 244

087H3020

ECL COMFORT 210/230 V

제품 세부정보

총 중량 0.664 Kg
순중량 0.439 Kg
Volume 4.894 Liter
EAN 5710104013206

 

Actuator output load [VA] 15 VA
Ambient humidity [% RH] [Max] 65 %
Application source By ECL application key
China RoHS compliance Out of scope
Communications ECL 485 Bus (non-galvanically isolated)
Modbus (non-galvanically isolated)
Description ECL COMFORT 210/230 V
DHW functions Anti-bacteria program
Auto-tunning
Return temperature influence
Digital inputs type 12 V pull-up possible
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Yes with exemptions
General functions Alarm functions
Circulation pump exercise
Control valve exercise
External override facility
Frost protection
Holiday program
Master - Slave network
Motor protection
Remote control connection
Visible temperature logging
Grade of enclosure IP41
Heat curve setting for heating circuit 6 points
Slope
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Number of 3-point motor control outputs 2
Number of comfort periods per day 3
Number of DHW circuits 1
Number of DHW storage tank circuits 1
Number of digital inputs 2
Number of heating circuits 2
Number of pumps 4
Number of relay outputs 4
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
Diboron trioxide (B2O3, CAS no. 1303-86-2)
Lead titanium trioxide (CAS no. 12060-00-3)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
Relay output inductive load [A] 2 A
Relay output ohmic load [A] 4 A
Relay output voltage [V] AC 230 V
SCIP 서류 번호 ad51fccb-924b-4843-a9b7-7e3da2fef171
Sensor cable length [m] 200 m
Sensor cable length [mm] 200 mm
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Supply voltage frequency [Hz] 50 Hz
Temperature sensors type Pt 1000, configurable input
Time switch power backup [h] 72 h
Time switch type Week
UK RoHS compliance Out of scope
User input type Display
Push-turn dial
공급 전압 [V] AC 230 V
공급 전압 [V] AC [최대] 244 V
공급 전압 [V] AC [최소] 207 V
센서 입력 개수 8 pc
승인 CE
승인 표준 EMC-Directive: 2004/108/EC
Immunity: EN 61000-6-1:2007
Emission: EN 61000-6-3:2007
LVD directive 2006/95/EC
EN 60730
전력 소비 [W] 5 W
제품군 Electronic controllers
주변 온도 [°C] [최대] 55 °C
주변 온도 [°C] [최소] 0 °C
표시 유형 LCD dot matrix
형식 ECL Comfort 210

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality