Energy meters, For product type: SonoMeter 40 and Supercal 5, Pair of temperature sensors Pt1000 for Danfoss NovoCon

187F3418

Product Type: Accessories

제품 세부정보

총 중량 0.08 Kilogram
순중량 0.08 Kilogram
Volume 0.288 Liter
EAN 5702424608569

 

China RoHS compliance Yes
Description Pair of temperature sensors Pt1000 for Danfoss NovoCon
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
For product type SonoMeter 40 and Supercal 5
In scope of WEEE Yes
Pressure nominal [bar] 25 bar
REACH 후보 목록 물질 No
Type of accessories Temperature senors
UK RoHS compliance Yes
승인 표준 MID B+D to EN1434
제품군 Energy meters
직경 [mm] 5 mm
패킹 수량 2
형식 Accessories

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality