AFPQ, 0.10 bar - 0.70 bar, 0.20 bar, 250 cm²

003G1029

AFPQ PN40 0,1-0,7/0,2 250cm2 yellow

제품 세부정보

총 중량 24.857 Kg
순중량 24.857 Kg
Volume 49.421 Liter
EAN 5702421808436

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 250 cm²
Description AFPQ PN40 0,1-0,7/0,2 250cm2 yellow
Diameter [mm] [Max] 250 mm
Diameter [mm] [Min] 15 mm
Differential pressure setting [bar] [Max] 0.7 bar
Differential pressure setting [bar] [Min] 0.1 bar
Flow control ¿¹
Flow limitation 없음
Flow restrictor diff.pressure - dpb [bar] 0.2 bar
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Return
Operating pressure [bar] [Max] 40 bar
Permissible media District heating/cooling circulation water
Pressure controller Differential pressure controller
Pressure nominal [bar] 40 bar
Pressure setting range [bar] [Max] 0.7 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Setting Type 가변의
기능 Diff. press. and flow controller
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
본체재료 Steel, mat. No 1.0338, zinc plated
제품군 Actuators - Pressure Flow
형식 AFPQ

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality