AFD Oil, PN 25, 0.5 bar - 3 bar, 80 cm², Yellow

003G1043

AFD OIL PB25 0,5-3 80cm2 yellow

제품 세부정보

총 중량 7.338 Kilogram
순중량 7.338 Kilogram
Volume 26.485 Liter
EAN 5702421808573

 

Actuator size [cm²] 80 cm²
China RoHS compliance Out of scope
Contain batteries No
Description AFD OIL PB25 0,5-3 80cm2 yellow
Differential pressure setting [bar] [Max] 3 bar
Differential pressure setting [bar] [Min] 0.5 bar
EU RoHS compliance Out of scope
Flow control 없음
Flow limitation 없음
Media pH [Max] 10
Media pH [Min] 7
Mounting version Flow
Operating pressure [bar] [Max] 25 bar
Permissible media Termo oil
Pressure class PN 25
Pressure controller Pressure reduction controller
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 3 bar
Pressure setting range [bar] [Min] 0.5 bar
Setting Type Adjustable
UK RoHS compliance Out of scope
기능 Press. reduction controller
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
본체재료 Steel, mat. No 1.0338, zinc plated
색깔 Yellow
제품군 Actuators - Pressure Flow
형식 AFD Oil

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality