AFQM, PN 25, DN 125, Flow rate [m³/h]: 16.00 - 80.00, Flange, Mounting version: Free

003G1091

AFQM PN25 125/160 /0,2 flange flow/ret

제품 세부정보

총 중량 139 Kg
순중량 139 Kg
Volume 451.2 Liter
EAN 5702421809051

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 250 cm²
Cavitation factor 0.3
China RoHS compliance Out of scope
Connection types Flange
Description AFQM PN25 125/160 /0,2 flange flow/ret
Differential pressure range [bar] [Max] 15 bar
EU RoHS compliance Out of scope
Flow control ¿¹
Flow limitation ¿¹
Flow rate [m³/h] 80 m³/h
Flow rate [m³/h] [Max] 80 m³/h
Flow rate [m³/h] [Min] 16 m³/h
Flow restrictor diff.pressure - dpb [bar] 0.2 bar
Function VSP - P 없음
Function VSP - Q 없음
Function VSP - T 없음
In scope of WEEE and contain batteries No
Kvs values [m³/h] 160 m³/h
Leakage rate [% Kvs] 0.01
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 16
Pressure class PN 25
Pressure controller 없음
Pressure nominal [bar] 25 bar
Pressure relieve system control valve insert Bellows (Stainless steel M. No. 1.4571)
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Sealing CV material EPDM
Sealing DP material EPDM
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure 없음
Stem position 평시 개방.
Stroke [mm] 20 mm
UK RoHS compliance Out of scope
Valve body material Ductile iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone CV material Stainless steel mat. No. 1.4404
Valve cone DP material Stainless steel mat. No. 1.4404
Valve seat material Stainless steel M. No. 1.4021
Valve size DN 125
기능 Flow controller with int. control valve
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
용도 District Heating
제품군 Pressure flow controllers
직경 [mm] 125 mm
형식 AFQM

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality