AFQM, PN 16, DN 100, Flow rate [m³/h]: 12.60 - 63.00, Flange, Mounting version: Free
003G6058
AFQM PN16 100/125 /0,2 flange flow/ret
AFQM PN16 100/125 /0,2 flange flow/ret
총 중량 | 135.5 Kg |
순중량 | 135.5 Kg |
Volume | 643.2 Liter |
EAN | 5702421557372 |
총 중량 | 135.5 Kg |
순중량 | 135.5 Kg |
Volume | 643.2 Liter |
EAN | 5702421557372 |
Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
Actuator size [cm²] | 250 cm² |
Cavitation factor | 0.35 |
China RoHS compliance | Out of scope |
Connection types | Flange |
Description | AFQM PN16 100/125 /0,2 flange flow/ret |
Differential pressure range [bar] [Max] | 15 bar |
EU RoHS compliance | Out of scope |
Flow control | ¿¹ |
Flow limitation | ¿¹ |
Flow rate [m³/h] | 63 m³/h |
Flow rate [m³/h] [Max] | 63 m³/h |
Flow rate [m³/h] [Min] | 12.6 m³/h |
Flow restrictor diff.pressure - dpb [bar] | 0.2 bar |
Function VSP - P | 없음 |
Function VSP - Q | 없음 |
Function VSP - T | 없음 |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 125 m³/h |
Leakage rate [% Kvs] | 0.01 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Medium alternative | Glycolic water up to 30% |
Mounting version | Free |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 10 |
Pressure class | PN 16 |
Pressure controller | 없음 |
Pressure nominal [bar] | 16 bar |
Pressure relieve system control valve insert | Bellows (Stainless steel M. No. 1.4571) |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
Sealing CV material | EPDM |
Sealing DP material | EPDM |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | 없음 |
Stem position | 평시 개방. |
Stroke [mm] | 20 mm |
UK RoHS compliance | Out of scope |
Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
Valve cone CV material | Stainless steel mat. No. 1.4404 |
Valve cone DP material | Stainless steel mat. No. 1.4404 |
Valve seat material | Stainless steel M. No. 1.4021 |
Valve size | DN 100 |
기능 | Flow controller with int. control valve |
매질 온도 [°C] [최대] | 150 °C |
매질 온도 [°C] [최소] | 2 °C |
연결의 크기 | DN 100 |
용도 | District Heating |
제품군 | Pressure flow controllers |
직경 [mm] | 100 mm |
형식 | AFQM |
Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
Actuator size [cm²] | 250 cm² |
Cavitation factor | 0.35 |
China RoHS compliance | Out of scope |
Connection types | Flange |
Description | AFQM PN16 100/125 /0,2 flange flow/ret |
Differential pressure range [bar] [Max] | 15 bar |
EU RoHS compliance | Out of scope |
Flow control | ¿¹ |
Flow limitation | ¿¹ |
Flow rate [m³/h] | 63 m³/h |
Flow rate [m³/h] [Max] | 63 m³/h |
Flow rate [m³/h] [Min] | 12.6 m³/h |
Flow restrictor diff.pressure - dpb [bar] | 0.2 bar |
Function VSP - P | 없음 |
Function VSP - Q | 없음 |
Function VSP - T | 없음 |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 125 m³/h |
Leakage rate [% Kvs] | 0.01 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Medium alternative | Glycolic water up to 30% |
Mounting version | Free |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 10 |
Pressure class | PN 16 |
Pressure controller | 없음 |
Pressure nominal [bar] | 16 bar |
Pressure relieve system control valve insert | Bellows (Stainless steel M. No. 1.4571) |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
Sealing CV material | EPDM |
Sealing DP material | EPDM |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | 없음 |
Stem position | 평시 개방. |
Stroke [mm] | 20 mm |
UK RoHS compliance | Out of scope |
Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
Valve cone CV material | Stainless steel mat. No. 1.4404 |
Valve cone DP material | Stainless steel mat. No. 1.4404 |
Valve seat material | Stainless steel M. No. 1.4021 |
Valve size | DN 100 |
기능 | Flow controller with int. control valve |
매질 온도 [°C] [최대] | 150 °C |
매질 온도 [°C] [최소] | 2 °C |
연결의 크기 | DN 100 |
용도 | District Heating |
제품군 | Pressure flow controllers |
직경 [mm] | 100 mm |
형식 | AFQM |