AB-QM, DN 40
AB-QM, DN 40

003Z0770

AB-QM DN 40, with three test plugs, pressure independent balancing and control valve

제품 세부정보

총 중량 7.02 kg
순중량 6.83 kg
EAN 5710104034058

 

Actuator connection Danfoss standard
Connection types External Thread
Differential pressure [kPa] [Max] 600 kPa
Flow nominal [m³/h] 7.5 m³/h
Pressure class PN 16
Starting pressure [kPa] 30 kPa
Stroke [mm] 10 mm
Test plugs With test plugs
Valve body material Grey iron (EN-GJL-250)
Valve size DN 40
매질 온도 [°C] [최대] 120 °C
매질 온도 [°C] [최소] -10 °C
설명 AB-QM DN 40, with three test plugs, pressure independent balancing and control valve
제품군 Pressure independent balancing and control valves
형식 AB-QM

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality