AB-QM, DN 250
003Z0708
AB-QM DN 250, with three test plugs, pressure independent balancing and control valve
AB-QM DN 250, with three test plugs, pressure independent balancing and control valve
총 중량 | 378 kg |
순중량 | 378 kg |
EAN | 5710104012919 |
총 중량 | 378 kg |
순중량 | 378 kg |
EAN | 5710104012919 |
Actuator connection | Danfoss standard |
Connection types | Flange |
Differential pressure [kPa] [Max] | 600 kPa |
Flow nominal [m³/h] | 300 m³/h |
Pressure class | PN 16 |
Starting pressure [kPa] | 45 kPa |
Stroke [mm] | 30 mm |
Test plugs | With test plugs |
Valve body material | Grey iron (EN-GJL-250) |
Valve size | DN 250 |
매질 온도 [°C] [최대] | 120 °C |
매질 온도 [°C] [최소] | -10 °C |
설명 | AB-QM DN 250, with three test plugs, pressure independent balancing and control valve |
제품군 | Pressure independent balancing and control valves |
형식 | AB-QM |
Actuator connection | Danfoss standard |
Connection types | Flange |
Differential pressure [kPa] [Max] | 600 kPa |
Flow nominal [m³/h] | 300 m³/h |
Pressure class | PN 16 |
Starting pressure [kPa] | 45 kPa |
Stroke [mm] | 30 mm |
Test plugs | With test plugs |
Valve body material | Grey iron (EN-GJL-250) |
Valve size | DN 250 |
매질 온도 [°C] [최대] | 120 °C |
매질 온도 [°C] [최소] | -10 °C |
설명 | AB-QM DN 250, with three test plugs, pressure independent balancing and control valve |
제품군 | Pressure independent balancing and control valves |
형식 | AB-QM |