Shows 11 product(s)
AME 435 QM, Supply voltage [V] AC: 24, 20.00 mm
AME 435 QM, 24 V, 20 mm, actuator for modulating control for AB-QM DN 40-100
AME 55 QM, Supply voltage [V] AC: 24, 40.00 mm
AME 55 QM, 24 V, 40 mm, actuator for modulating control for AB-QM DN 125-150
AME 13 SD-1, Supply voltage [V] AC: 24, 12 s/mm, 5.50 mm
AME 13 SD-1, 24 V, 5 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 10-32
AME 658 SD-1, Supply voltage [V] AC: 24, 32.00 mm
AME 658 SD-1, 24V, 50 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 125-150
AMI 140 On/Off actuator, Supply voltage [V] AC: 24, 12 s/mm, 5.50 mm, 1.50 m
AMI 140, 24 V, 5,5 mm, actuator for two point control for AB-QM DN 10-32