아날로그 구동기

Shows 11 product(s)

082H5007

AME 13 SD-1, Supply voltage [V] AC: 24, 12 s/mm, 5.50 mm

AME 13 SD-1, 24 V, 5 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 10-32

082H5011

AME 658 SD-1, Supply voltage [V] AC: 24, 32.00 mm

AME 658 SD-1, 24V, 50 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 125-150

보기: