AME 13 SD-1, Supply voltage [V] AC: 24, 12 s/mm, 5.50 mm
082H5007
AME 13 SD-1, 24 V, 5 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 10-32
AME 13 SD-1, 24 V, 5 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 10-32
총 중량 | 0.87 Kg |
순중량 | 0.86 Kg |
Volume | 1.606 Liter |
EAN | 5710104094304 |
총 중량 | 0.87 Kg |
순중량 | 0.86 Kg |
Volume | 1.606 Liter |
EAN | 5710104094304 |
Actuator speed [s/mm] | 12 s/mm |
Actuator type | Electrical |
Cable included | 없음 |
China RoHS compliance | Out of scope |
Closing force [N] | 300 N |
Compatibility with AB-QM size | ½-1¼” |
Control characteristic |
LIN LOG |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating/3-point |
Description | AME 13 SD-1, 24 V, 5 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 10-32 |
EU RoHS compliance | Yes with exemptions |
Grade of enclosure | IP54 |
In scope of WEEE and contain batteries | No |
IP 보호 클래스 | IP 54 |
Operating torque [Nm] | 300 N-m |
Protection Class | II |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
Safety function | Spring down |
SCIP 서류 번호 | c590a8c0-b0bc-411b-b1a0-d05b04efee26 |
SCIP 서류 제품 이름 | AME 13 |
Spindle speed [s/mm] | 12 s/mm |
Spring down (return) | ¿¹ |
Spring up | 없음 |
Stroke [mm] | 5.5 mm |
UK RoHS compliance | Out of scope |
공급 전압 [V] AC | 24 V |
승인 표준 | UL 60730 |
용도 | Heating and cooling |
전력 소비 [W] | 9 W |
제품군 | Gear actuators |
주변 온도 [°C] [최대] | 55 °C |
주변 온도 [°C] [최소] | 0 °C |
주파수 [Hz] | 50/60 Hz |
형식 | AME 13 SD-1 |
Actuator speed [s/mm] | 12 s/mm |
Actuator type | Electrical |
Cable included | 없음 |
China RoHS compliance | Out of scope |
Closing force [N] | 300 N |
Compatibility with AB-QM size | ½-1¼” |
Control characteristic |
LIN LOG |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating/3-point |
Description | AME 13 SD-1, 24 V, 5 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 10-32 |
EU RoHS compliance | Yes with exemptions |
Grade of enclosure | IP54 |
In scope of WEEE and contain batteries | No |
IP 보호 클래스 | IP 54 |
Operating torque [Nm] | 300 N-m |
Protection Class | II |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
Safety function | Spring down |
SCIP 서류 번호 | c590a8c0-b0bc-411b-b1a0-d05b04efee26 |
SCIP 서류 제품 이름 | AME 13 |
Spindle speed [s/mm] | 12 s/mm |
Spring down (return) | ¿¹ |
Spring up | 없음 |
Stroke [mm] | 5.5 mm |
UK RoHS compliance | Out of scope |
공급 전압 [V] AC | 24 V |
승인 표준 | UL 60730 |
용도 | Heating and cooling |
전력 소비 [W] | 9 W |
제품군 | Gear actuators |
주변 온도 [°C] [최대] | 55 °C |
주변 온도 [°C] [최소] | 0 °C |
주파수 [Hz] | 50/60 Hz |
형식 | AME 13 SD-1 |