ABNM A5 0-10V, LIN, Supply voltage [V] AC: 24, 6.50 mm, Normally closed
082F1164
ABNM A5 LIN, 24 V, 6,5 mm, Normally Closed thermal actuator
ABNM A5 LIN, 24 V, 6,5 mm, Normally Closed thermal actuator
총 중량 | 0.117 Kg |
순중량 | 0.117 Kg |
Volume | 0.352 Liter |
EAN | 5702420124391 |
총 중량 | 0.117 Kg |
순중량 | 0.117 Kg |
Volume | 0.352 Liter |
EAN | 5702420124391 |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control characteristic | LIN |
Control input signal Y [V] | 0 - 10 V |
Control signal type | Modulating |
De-energized position | 차단된 |
Description | ABNM A5 LIN, 24 V, 6,5 mm, Normally Closed thermal actuator |
In scope of WEEE and contain batteries | No |
IP 보호 클래스 | IP 54 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | 77dfd105-89e5-414f-9e67-6f33722f9b98 |
SCIP 서류 제품 이름 | 082F1164 |
Stroke [mm] | 6.5 mm |
UK RoHS compliance | Out of scope |
공급 전압 [V] AC | 24 V |
라벨 제품 | Yes |
승인 표준 |
EC EN 60730 UL 60730 |
제품군 | Thermal actuators |
형식 | ABNM A5 0-10V |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control characteristic | LIN |
Control input signal Y [V] | 0 - 10 V |
Control signal type | Modulating |
De-energized position | 차단된 |
Description | ABNM A5 LIN, 24 V, 6,5 mm, Normally Closed thermal actuator |
In scope of WEEE and contain batteries | No |
IP 보호 클래스 | IP 54 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | 77dfd105-89e5-414f-9e67-6f33722f9b98 |
SCIP 서류 제품 이름 | 082F1164 |
Stroke [mm] | 6.5 mm |
UK RoHS compliance | Out of scope |
공급 전압 [V] AC | 24 V |
라벨 제품 | Yes |
승인 표준 |
EC EN 60730 UL 60730 |
제품군 | Thermal actuators |
형식 | ABNM A5 0-10V |